ROHM Product Detail

Obsolete BP5510-24
Isolated DC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5510-24
Status | Obsolete
Package | SIP11
Packing Type | Tray
Unit Quantity | 150
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Vin[V]

10.8 to 13.2

Vout(Typ.)[V]

24

Iout(Max.)[mA]

200

Characteristics

Isolation AC500V

Dimensions [mm]

32.6x24.2x13.6

Features:

  • 12V input, 24V/200mA output
  • Isolated design
  • Isolation voltage resistance: 500Vrms
  • Dimensions: 32.6 x 24.2 x 13.6mm
X

Most Viewed