ROHM Product Detail

Obsolete BP5324A
Isolated DC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5324A
Status | Obsolete
Package | SIP12
Packing Type | Tray
Unit Quantity | 100
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Vin[V]

4.5 to 5.5

Vout(Typ.)[V]

12

Iout(Max.)[mA]

250

Characteristics

Isolation AC500V

Dimensions [mm]

38.5x27.0x13.6

Features:

・Isolated package type.
・Built-in transformer reduces the number of external parts.
X

Most Viewed