Obsolete
BP5067-15
Non-isolated AC/DC Converter
BP5067-15
Obsolete
BP5067-15
Non-isolated AC/DC Converter
Production has already been terminated. Not available for sales.
Product Detail
Part Number | BP5067-15
Status |
Obsolete
Package |
SIP12
Packing Type | Tray
Unit Quantity | 100
Minimum Package Quantity | 0
RoHS |
Yes
Specifications:
Vin[V]
113 to 186 (80 to 132V in AC conversion)
Vout(Typ.)[V]
15
Iout(Max.)[mA]
300
Dimensions [mm]
35.0x22.0x9.2
Features:
・Use of these devices realizes small and light power supply circuits without transformer・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:15V300mA
・Dimensions : 35x22x9.2mm