Obsolete BP5067-15
Non-isolated AC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5067-15
Status | Obsolete
Package | SIP12
Unit Quantity | 100
Minimum Package Quantity |
Packing Type | Tray
RoHS | Yes

Specifications:

Vin[V]

113 to 186 (80 to 132V in AC conversion)

Vout(Typ.)[V]

15

Iout(Max.)[mA]

300

Dimensions [mm]

35.0x22.0x9.2

Find Similar

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:15V300mA
・Dimensions : 35x22x9.2mm
X

Most Viewed