ROHM Product Detail

Obsolete BP5055-12
Non-isolated AC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5055-12
Status | Obsolete
Package | SIP10
Packing Type | Tray
Unit Quantity | 200
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Vin[V]

-240 to -420 (170 to 300V in AC conversion)
-420 to -600 (300 to 425V in AC conversion)

Vout(Typ.)[V]

-12

Iout(Max.)[mA]

250 / 130

Dimensions [mm]

28.2x21.5x9.9

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:-12V250mA,130mA
・Dimensions : 28.2x21.5x9.9mm
X

Most Viewed