ROHM Product Detail

Obsolete BP5048-15
Non-isolated AC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5048-15
Status | Obsolete
Package | SIP12
Packing Type | Tray
Unit Quantity | 100
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Vin[V]

180 to 390 (127 to 276V in AC conversion)

Vout(Typ.)[V]

15.5

Iout(Max.)[mA]

200

Dimensions [mm]

34.5x19.1x9.2

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output 15V800mA
・Dimensions : 35x22x9.2mm
X

Most Viewed