Obsolete BP5039B12
Non-isolated AC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5039B12
Status | Obsolete
Package | SIP12
Packing Type | Tray
Unit Quantity | 150
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Vin[V]

113 to 170 (80 to 120V in AC conversion)

Vout(Typ.)[V]

12

Iout(Max.)[mA]

300

Dimensions [mm]

35.0x18.0x9.1

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:12V300mA
・Dimensions : 35x18x9.1mm

Design Resources

 
List View
Search: ×

Documents

X

Most Viewed