ROHM Product Detail
Obsolete
BU4911F
1.1V, CMOS Output Type, High Accuracy Voltage Detector
Obsolete
BU4911F
1.1V, CMOS Output Type, High Accuracy Voltage Detector
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For BU4911F
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BU4911F-TR | BD5211G-1TR |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Obsolete | Recommended |
| Package | SOP4 | SSOP5 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Under Voltage Detection Voltage [V] (typ.) | 1.1 | 1.1 |
| VDET Precision [%] | ±1 | ±1±5mV |
| Reset Active Voltage Range [V] | 0.7 to 7 | 0.8 to 6 |
| Output Types | CMOS | Open drain |
| Reset Delay Timer | No | Adjustable Delay |
| Reset Active State | Low | Low |
| Manual Reset | No | No |
| Watchdog Timer | No | No |
| Auto Motive | No | No |
| Circuit Current (ON) [µA] | 0.40(VDET=4.8V) | 0.23 |
| Circuit Current (OFF) [µA] | 0.55(VDET=4.8V) | 0.27 |
| Hysteresis Voltage [V] | VDET x 0.05 | VDET x 0.05 |
| L Output Current (LowVol) [mA] | 3.3 | 1 |
| L Output Current (HighVol) [mA] | 6.5 | 2 |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 125 | 85 |
| Package Size [mm] | 2.0x2.1 (t=1.05) | 2.9x2.8 (t=1.25) |
Show / Hide Parameters
X