ROHM Product Detail
Last Time Buy
BD49L59G
5.9V, CMOS Output Type, High Accuracy Voltage Detector
Last Time Buy
BD49L59G
5.9V, CMOS Output Type, High Accuracy Voltage Detector
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For BD49L59G
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BD49L59G-TL | BD5250G-1TR |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | SSOP3 | SSOP5 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Under Voltage Detection Voltage [V] (typ.) | 5.9 | 5.0 |
| VDET Precision [%] | ±1 | ±0.9 |
| Reset Active Voltage Range [V] | 0.95 to 10 | 0.8 to 6 |
| Output Types | CMOS | Open drain |
| Reset Delay Timer | No | Adjustable Delay |
| Reset Active State | Low | Low |
| Manual Reset | No | No |
| Watchdog Timer | No | No |
| Auto Motive | No | No |
| Circuit Current (ON) [µA] | 0.60(Vs=4.8V) | 0.23 |
| Circuit Current (OFF) [µA] | 0.85(Vs=4.8V) | 0.27 |
| Hysteresis Voltage [V] | Vs x 0.05 | VDET x 0.05 |
| L Output Current (LowVol) [mA] | 0.4 | 1 |
| L Output Current (HighVol) [mA] | 2 | 2 |
| Additional Feature | 3pin GND (PIN rotated) | - |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 105 | 85 |
| Package Size [mm] | 2.9x2.8 (t=1.25) | 2.9x2.8 (t=1.25) |
Show / Hide Parameters
X