ROHM Product Detail
Obsolete
BU46L254G
2.5V, CMOS Output Type, Fixed Delay (400msec) Voltage Detector
Obsolete
BU46L254G
2.5V, CMOS Output Type, Fixed Delay (400msec) Voltage Detector
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For BU46L254G
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BU46L254G-TL | BD5225G-1TR |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Obsolete | Recommended |
| Package | SSOP3 | SSOP5 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Under Voltage Detection Voltage [V] (typ.) | 2.5 | 2.5 |
| VDET Precision [%] | ±1 | ±0.9 |
| Reset Active Voltage Range [V] | 0.6 to 6 | 0.8 to 6 |
| Output Types | CMOS | Open drain |
| Reset Delay Timer | Fixed Delay (400msec) | Adjustable Delay |
| Reset Active State | Low | Low |
| Manual Reset | No | No |
| Watchdog Timer | No | No |
| Auto Motive | No | No |
| Circuit Current (ON) [µA] | 2.3 | 0.23 |
| Circuit Current (OFF) [µA] | 2.8 | 0.27 |
| Hysteresis Voltage [V] | VDET x 0.05 | VDET x 0.05 |
| L Output Current (LowVol) [mA] | 2 | 1 |
| L Output Current (HighVol) [mA] | 8.5 | 2 |
| Additional Feature | 3pin GND (PIN rotated) | - |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 105 | 85 |
| Package Size [mm] | 2.9x2.8 (t=1.25) | 2.9x2.8 (t=1.25) |
Show / Hide Parameters
X