ROHM Product Detail
Last Time Buy
BU4322FVE
2.2V, Adjustable Delay, CMOS Output Type, High Accuracy Voltage Detector
Last Time Buy
BU4322FVE
2.2V, Adjustable Delay, CMOS Output Type, High Accuracy Voltage Detector
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For BU4322FVE
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BU4322FVE-TR | BD5222G-1TR |
| Similar Level | - | Same Pinout |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | VSOF5 | SSOP5 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Under Voltage Detection Voltage [V] (typ.) | 2.2 | 2.2 |
| VDET Precision [%] | ±1 | ±0.9 |
| Reset Active Voltage Range [V] | 0.7 to 7 | 0.8 to 6 |
| Output Types | CMOS | Open drain |
| Reset Delay Timer | Adjustable Delay | Adjustable Delay |
| Reset Active State | Low | Low |
| Manual Reset | No | No |
| Watchdog Timer | No | No |
| Auto Motive | No | No |
| Circuit Current (ON) [µA] | 0.40(VDET=4.8V) | 0.23 |
| Circuit Current (OFF) [µA] | 0.55(VDET=4.8V) | 0.27 |
| Hysteresis Voltage [V] | VDET x 0.05 | VDET x 0.05 |
| L Output Current (LowVol) [mA] | 3.3 | 1 |
| L Output Current (HighVol) [mA] | 6.5 | 2 |
| Delay Circuit Resistance [MO] | 10.0 | - |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 125 | 85 |
| Package Size [mm] | 1.6x1.6 (t=0.6) | 2.9x2.8 (t=1.25) |
Show / Hide Parameters
X