ROHM Product Detail
Last Time Buy
BD52E51G
5.1V, Adjustable Delay Voltage Detector
Last Time Buy
BD52E51G
5.1V, Adjustable Delay Voltage Detector
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For BD52E51G
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BD52E51G-TR | BD5250G-1TR |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | SSOP5 | SSOP5 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Under Voltage Detection Voltage [V] (typ.) | 5.1 | 5.0 |
| VDET Precision [%] | ±1 | ±0.9 |
| Reset Active Voltage Range [V] | 0.95 to 10 | 0.8 to 6 |
| Output Types | Open drain | Open drain |
| Reset Delay Timer | Adjustable Delay | Adjustable Delay |
| Reset Active State | Low | Low |
| Manual Reset | No | No |
| Watchdog Timer | No | No |
| Auto Motive | No | No |
| Circuit Current (ON) [µA] | 0.85(VDET=4.8V) | 0.23 |
| Circuit Current (OFF) [µA] | 0.85(VDET=4.8V) | 0.27 |
| Hysteresis Voltage [V] | VDET x 0.05 | VDET x 0.05 |
| L Output Current (LowVol) [mA] | 0.4 | 1 |
| L Output Current (HighVol) [mA] | 2 | 2 |
| Additional Feature | Cu wire bonding. | - |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 105 | 85 |
| Package Size [mm] | 2.9x2.8 (t=1.25) | 2.9x2.8 (t=1.25) |
Show / Hide Parameters
X