ROHM Product Detail

Not Recommended for New Designs BD52E24G-M
2.4V, Adjustable Delay Voltage Detector for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD52E24G-MTR
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Under Voltage Detection Voltage [V] (typ.)

2.4

VDET Precision [%]

±1

Reset Active Voltage Range [V]

0.95 to 10

Output Types

Open drain

Reset Delay Timer

Adjustable Delay

Reset Active State

Low

Comment

Cu wire bonding.

Manual Reset

No

Watchdog Timer

No

Auto Motive

Yes

Circuit Current (ON) [µA]

0.85(VDET=4.8V)

Circuit Current (OFF) [µA]

0.85(VDET=4.8V)

Hysteresis Voltage [V]

VDET x 0.05

L Output Current (LowVol) [mA]

0.4

L Output Current (HighVol) [mA]

2

Delay Circuit Resistance [MΩ]

9

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

・ Delay Time Controlled by external Capacitor
・ Two output types (N-channel open drain and CMOS output)
・ Ultra-low current consumption
・ Very small, lightweight and thin package
・ Package SSOP5 is similar to SOT-23-5(JEDEC)
X

Most Viewed