BD9S111NUX-C
2.7 V to 5.5 V Input, 1 A Single Synchronous Buck DC/DC Converter for Automotive
BD9S111NUX-C
2.7 V to 5.5 V Input, 1 A Single Synchronous Buck DC/DC Converter for Automotive
BD9S111NUX-C is a synchronous buck DC/DC Converter with built-in low On Resistance power MOSFETs. It is capable of providing current up to 1 A. Small inductor is applicable due to high switching frequency of 2.2 MHz. It is a current mode control DC/DC Converter and features high-speed transient response. It has an integrated feedback resistor that sets the output voltage to 1.2V(BD9S110NUX-C) / 1.8V(BD9S111NUX-C) and a built-in phase compensation circuit. Applications can be created with a few external components.
Product Detail
Functional Safety:
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Synchronous
Vin1(Min.)[V]
2.7
Vin1(Max.)[V]
5.5
Vout1(Min.)[V]
1.8
Vout1(Max.)[V]
1.8
Iout1(Max.)[A]
1
SW frequency(Max.)[MHz]
2.2
Light Load mode
No
EN
Yes
PGOOD
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
2x2 (t=0.6)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified(Grade 1)
- Single Synchronous Buck DC/DC Converter
- Adjustable Soft Start Function
- Output Discharge Function
- Power Good Output
- Input Under Voltage Lockout Protection (UVLO)
- Short Circuit Protection (SCP)
- Output Over Voltage Protection (OVP)
- Over Current Protection (OCP)
- Thermal Shutdown Protection (TSD)