REF67005
REF67005 - Reference Design
Power Solution for Dolphin5 of Telechips's Infortainment SoC
ROHM has developed an optimal power supply reference design for Telechips's Infortainment SoC "Dolphin5". By providing an optimal power supply reference design for the "Dolphin5", ROHM is helping to reduce the development burden on designers and achieve the performance required by the market. Telechips's latest automotive SoC "Dolphin5", for which the reference design has been developed, will contribute to the enhancement of various in-vehicle applications, including cockpits.
Click here for inquiries about Telechips's Infortainment SoC "Dolphin5".
- Configurable PMIC (BD96805Qxx-C, BD96806Qxx-C, BD96811Fxx-C) optimized for use with "Dolphin5"
- 2.7V to 5.5V Input, 1A Single Synchronous Buck DC/DC Converter for Automotive (BD9S111NUX-C)
- 2.7V to 5.5V Input, 2A Single Synchronous Buck DC/DC Converter for Automotive (BD9S201NUX-C)
Related News:
2024-12-12 - ROHM’s PMICs for SoCs have been Adopted in Reference Designs for Telechips’ Next-Generation Cockpits
Specifications
Board Number | Target SoC | Input Voltage | Output Voltage | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
REF67005-EVK-001 | Dophin5 (TCC807x) | 4.0V±5% | 0.6V to 3.3V for SoC |
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
REF67005-EVK-001 | - | Contact Us |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|---|
REF67005-EVK-001 | Composite Power Supplies (PMICs, System Power Supplies) | BD96805Qxx-C | - | Under Development | - | |||||||
REF67005-EVK-001 | Composite Power Supplies (PMICs, System Power Supplies) | BD96806Qxx-C | - | Under Development | - | |||||||
REF67005-EVK-001 | Composite Power Supplies (PMICs, System Power Supplies) | BD96811Fxx-C | - | Recommended | - | |||||||
REF67005-EVK-001 | DC-DC Converter ICs | BD9S111NUX-C | - | Recommended | - | - | - | - | ||||
REF67005-EVK-001 | DC-DC Converter ICs | BD9S201NUX-C | - | Recommended | - | - | - | Solution Simulator |