ROHM Product Detail

BD96811Fxx-C
Configurable PMIC Including 4ch Switching DCDC Regulators and 1ch LDO

BD96811Fxx-C is an automotive grade configurable PMIC (Power Management Integrated Circuit) with supporting Functional Safety features for MCUs, SoCs and FPGAs. It has a scalable approach of output currents and rails by using internal MOSFET delivering up to 4A output.

Product Detail

 
Part Number | BD96811Fxx-CE2
Status | Recommended
Package | VFN35FV5045
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Functional Safety:

A product that has been developed based on an ISO 26262 design process compliant to the ASIL level described in the datasheet.

Specifications:

ch

5

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Output Voltage1 (Min.)[V]

0.6

Output Voltage1 (Max.)[V]

3.3

Output Current Capacity 1 [A]

4

Output Voltage2 (Min.)[V]

0.6

Output Voltage2 (Max.)[V]

3.3

Output Current Capacity 2 [A]

2.5

Output Voltage3 (Min.)[V]

0.6

Output Voltage3 (Max.)[V]

3.3

Output Current Capacity 3 [A]

4

Output Voltage4 (Min.)[V]

0.6

Output Voltage4 (Max.)[V]

3.3

Output Current Capacity 4 [A]

2.5

Output Voltage5 (Min.)[V]

0.3

Output Voltage5 (Max.)[V]

3.3

Output Current Capacity 5 [A]

0.3

SW frequency(Max.)[MHz]

2.25

Circuit Current(Typ.)[mA]

4

Shutdown Current (Typ.)[uA]

10

Serial I/F

I2C

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5.0x4.5 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified. (Grade 1)
  • ISO 26262 Process Compliant to Support ASIL-D.
  • Multipurpose DCDC for OUT1 and OUT2.
  • Multipurpose DCDC or LDO for OUT3 and OUT4.
  • Multipurpose LDO for LDO5.
  • High Precision Built-in Supervision.
    OVD (Over Voltage Detection), UVD (Under Voltage Detection) , TW (Thermal Warning).
  • Built-in Protection.
    OVP (Over Voltage Protection), UVP (Under Voltage Protection), TSD (Thermal Shutdown)
  • Built-in UVLO (Under Voltage Lockout) for VIN, PVIN1 to PVIN4, and VREG15.
  • Gate Control Circuit for External NMOS SW.
  • Multipurpose 8-bit SAR-ADC.
  • Built-in Digital Self-test for OTP, Power Sequence, and Detection.
  • Built-in Analog Self-test.
  • Built-in Critical Signal Pins Self-test.
  • Built-in Mutual Monitoring of VREF15 and OSC.
  • Q&A Watchdog Timer.
  • I²C Support Fast Mode (Max 400kHz) and Fast Mode Plus (Max 1MHz) with CRC.

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF68003
    • Power Solution for X9SP of SemiDrive's Infotainment SoC
    • ROHM has developed an optimal power supply reference design for SemiDrive's new-generation cockpit SoC "X9SP". By providing an optimal power supply reference design for the X9SP, ROHM is helping to reduce the development burden on designers and achieve the performance required by the market. SemiDrive's latest automotive SoC "X9SP," for which the reference design has been developed, will contribute to the enhancement of various in-vehicle applications, including cockpits.


      • Click for inquiries about Semdrive's new-generation cockpit SoC "X9SP"
      • Configurable PMIC (BD96806Q04-C, BD96806Q05-C, BD96806Q06-C, BD96811Fxx-C) optimized for use with X9SP

    • Reference Design - REF67005
    • Power Solution for Dolphin5 of Telechips's Infortainment SoC
    • ROHM has developed an optimal power supply reference design for Telechips's Infortainment SoC "Dolphin5". By providing an optimal power supply reference design for the "Dolphin5", ROHM is helping to reduce the development burden on designers and achieve the performance required by the market. Telechips's latest automotive SoC "Dolphin5", for which the reference design has been developed, will contribute to the enhancement of various in-vehicle applications, including cockpits.

      Click here for inquiries about Telechips's Infortainment SoC "Dolphin5".



      Related News:
      2024-12-12 - ROHM’s PMICs for SoCs have been Adopted in Reference Designs for Telechips’ Next-Generation Cockpits

X

Most Viewed