REF68003
REF68003 - Reference Design
Power Solution for X9SP of SemiDrive's Infotainment SoC
ROHM has developed an optimal power supply reference design for SemiDrive's new-generation cockpit SoC "X9SP". By providing an optimal power supply reference design for the X9SP, ROHM is helping to reduce the development burden on designers and achieve the performance required by the market. SemiDrive's latest automotive SoC "X9SP," for which the reference design has been developed, will contribute to the enhancement of various in-vehicle applications, including cockpits.
- Click for inquiries about Semdrive's new-generation cockpit SoC "X9SP"
- Configurable PMIC (BD96806Q04-C, BD96806Q05-C, BD96806Q06-C, BD96811Fxx-C) optimized for use with X9SP
Specifications
Board Number | Target SoC | Input Voltage | Output Voltage | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
REF68003-EVK-001 | X9SP | 2.7V to 5.5V | 0.5V to 3.3V for SoC |
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
REF68003-EVK-001 | - | Contact Us |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|---|
REF68003-EVK-001 | Composite Power Supplies (PMICs, System Power Supplies) | BD96806Qxx-C | - | Under Development | - | |||||||
REF68003-EVK-001 | Composite Power Supplies (PMICs, System Power Supplies) | BD96811Fxx-C | - | Recommended | - |