BD9S111NUX-C
2.7 V to 5.5 V Input, 1 A Single Synchronous Buck DC/DC Converter for Automotive
BD9S111NUX-C
2.7 V to 5.5 V Input, 1 A Single Synchronous Buck DC/DC Converter for Automotive
BD9S111NUX-C is a synchronous buck DC/DC Converter with built-in low On Resistance power MOSFETs. It is capable of providing current up to 1 A. Small inductor is applicable due to high switching frequency of 2.2 MHz. It is a current mode control DC/DC Converter and features high-speed transient response. It has an integrated feedback resistor that sets the output voltage to 1.2V(BD9S110NUX-C) / 1.8V(BD9S111NUX-C) and a built-in phase compensation circuit. Applications can be created with a few external components.
Product Detail
Functional Safety:

Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Synchronous
Vin1(Min.)[V]
2.7
Vin1(Max.)[V]
5.5
Vout1(Min.)[V]
1.8
Vout1(Max.)[V]
1.8
Iout1(Max.)[A]
1
SW frequency setting (Max.)[MHz]
2.2
Light Load mode
No
EN
Yes
PGOOD
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
2.0x2.0 (t=0.6)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified(Grade 1)
- Single Synchronous Buck DC/DC Converter
- Adjustable Soft Start Function
- Output Discharge Function
- Power Good Output
- Input Under Voltage Lockout Protection (UVLO)
- Short Circuit Protection (SCP)
- Output Over Voltage Protection (OVP)
- Over Current Protection (OCP)
- Thermal Shutdown Protection (TSD)
Reference Design / Application Evaluation Kit
-

- Reference Design - REF67005
- Power Solution for Dolphin5 of Telechips's Infortainment SoC
ROHM has developed an optimal power supply reference design for Telechips's Infortainment SoC "Dolphin5". By providing an optimal power supply reference design for the "Dolphin5", ROHM is helping to reduce the development burden on designers and achieve the performance required by the market. Telechips's latest automotive SoC "Dolphin5", for which the reference design has been developed, will contribute to the enhancement of various in-vehicle applications, including cockpits.
Click here
for inquiries about Telechips's Infortainment SoC "Dolphin5".- Configurable PMIC (BD96805Qxx-C, BD96806Qxx-C, BD96811Fxx-C) optimized for use with "Dolphin5"
- 2.7V to 5.5V Input, 1A Single Synchronous Buck DC/DC Converter for Automotive (BD9S111NUX-C)
- 2.7V to 5.5V Input, 2A Single Synchronous Buck DC/DC Converter for Automotive (BD9S201NUX-C)
Related News:
2024-12-12 - ROHM’s PMICs for SoCs have been Adopted in Reference Designs for Telechips’ Next-Generation Cockpits