ROHM Product Detail
 
								
									
										Not Recommended for New Designs
									
								
								
				
							
						BD9E301EFJ-LB(H2)
7.0V to 36V Input, 2.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter
								BD9E301EFJ-LB(H2)
							
							
							
						
						
							
								Not Recommended for New Designs
							
						
						
						
						BD9E301EFJ-LB(H2)
						
						7.0V to 36V Input, 2.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
								×
								   
								      
								         
								
 
								
							Product Detail
Replacement Product For BD9E301EFJ-LB(H2)
| Part Number |   |   | 
|---|---|---|
| Ordering Part Number | BD9E301EFJ-LBH2 | BD9E301UEFJ-LBH2 | 
| Similar Level | - | Same Pinout, Package | 
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active | 
| Package | HTSOP-J8 | HTSOP-J8 | 
| Unit Quantity | 250 | 250 | 
| Minimum Packing Quantity | 250 | 250 | 
| Packing Type | Taping | Taping | 
| RoHS | Yes | Yes | 
| ch | 1 | 1 | 
| Integrated FET / Controller | Integrated FET | Integrated FET | 
| Topology | Buck | Buck | 
| Vin1 (Min.)[V] | 7.0 | 7.0 | 
| Vin1 (Max.)[V] | 36.0 | 36.0 | 
| Vout1 (Min.)[V] | 1.0 | 1.0 | 
| Vout1 (Max.)[V] | 25.2 | 25.2 | 
| Iout1 (Max.)[A] | 2.5 | 2.5 | 
| SW frequency setting (Max.)[MHz] | 0.57 | 0.57 | 
| Synchronous / Nonsynchronous | Synchronous | Synchronous | 
| Light Load mode | No | No | 
| EN | Yes | Yes | 
| PGOOD | No | No | 
| Operating Temperature (Min.)[°C] | Tj=-40 | Tj=-40 | 
| Operating Temperature (Max.)[°C] | Tj=150 | Tj=150 | 
| Package Size [mm] | 4.9x6.0 (t=1.0) | 4.9x6.0 (t=1.0) | 
 
									
		Show / Hide Parameters
		
		
	
		X