7.0 V to 26.0 V Input, 1 A Integrated MOSFET Single Synchronous Buck DC/DC Converter - BD9E104FJ

BD9E104FJ is a synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. High efficiency at light load with a SLLMTM (Simple Light Load Mode). It is most suitable for use in the equipment to reduce the standby power is required. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Manufacturing Data

Factory Information
 

Environmental Data

REACH SVHC Non-use Declaration