Rohm Breadcrumb

Rohm Productdetail

7.5-15V 3A 2ch Synchronous Buck converter - BD95830MUV

Large current DC /DC converter with High speed / High Efficiency / High Performance.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD95830MUV-E2
Status | Active
Package | VQFN032V5050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

ch

2

Integrated FET / Controller

Integrated FET

Buck / Boost / Buck-Boost / Inverting

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

7.5

Vin1(Max.)[V]

15.0

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

5.5

Iout1(Max.)[A]

3.0

Vin2(Min.)[V]

7.5

Vin2(Max.)[V]

15.0

Vout2(Min.)[V]

0.8

Vout2(Max.)[V]

5.5

Iout2(Max.)[A]

3.0

SW frequency(Max.)[MHz]

0.8

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

100

Features:

・2ch H3Reg™ DC/DC converter synchronous controller
・Built-in N-MOSFET (High side:75mΩ, Low side:50mΩ)
・Built-in Thermal Shut Down (TSD), Under-Voltage Lock-Out (UVLO),
    Adjustable Over Current Protection (OCP) : detected Low side FET Ron,
    Over Voltage Protection (OVP), Short Circuit Protection (SCP)
・Soft start function to minimize rush current during startup
・VQFN032V5050 package
・Built-in 5V power supply for FET drive
・Integrated bootstrap diode
・Switching frequency : 400kHz~800kHz(depend on input-output condition)