Rohm Breadcrumb

Rohm Productdetail

4.5-28V 3A 1ch Synchronous Buck converter with Built-in Linear Regulator - BD95513MUV

BD95513MUV is a switching regulator capable of supplying high current output (up to 3A) at low output voltages (0.7V to 5.0V) over a broad range of input voltages (4.5V to 28V). The regulator features an internal N-MOSFET power transistor for high efficiency and low space consumption, while incorporating ROHM's proprietary H3Reg™ control mode technology, yielding the industry's fastest transient response time against load changes. SLLM (Simple Light Load Mode) technology is also integrated to improve efficiency when powering lighter loads, as well as soft start, variable frequency, short-circuit protection with timer latch, over-voltage protection, and REF functions. This regulator is suited for PC applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD95513MUV-E2
Status | Active
Package | VQFN032V5050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

ch

1

Integrated FET / Controller

Integrated FET

Buck / Boost / Buck-Boost / Inverting

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

28.0

Vout1(Min.)[V]

0.7

Vout1(Max.)[V]

5.0

Iout1(Max.)[A]

3.0

SW frequency(Max.)[MHz]

0.6

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Features:

・Internal low ON-resistance power N-MOSFET
・Internal 5V linear voltage regulator
・Integrated H3Reg™ DC / DC converter controller
・Selectable Simple Light Load Mode (SLLM),
Quiet Light Load Mode (QLLM) and forced continuous mode
・Built-in thermal shutdown, low input, current overload,
output over-and under-voltage protection circuitry
・Soft start function to minimize rush current during startup
・Adjustable switching frequency (f=200kHz to 1000 kHz)
・Built-in output discharge function
・Tracking function
・Internal bootstrap diode