Not Recommended for New Designs
BD8966FVM
4.0-5.5V 1.2A 1ch Buck converter
BD8966FVM
Not Recommended for New Designs
BD8966FVM
4.0-5.5V 1.2A 1ch Buck converter
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD8966FVM-TR
Status |
Not Recommended for New Designs
Package |
MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Synchronous
Vin1(Min.)[V]
4
Vin1(Max.)[V]
5.5
Vout1(Min.)[V]
1
Vout1(Max.)[V]
2.5
Iout1(Max.)[A]
0.8
SW frequency(Max.)[MHz]
1
Light Load mode
No
EN
Yes
PGOOD
No
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.9x4 (t=0.9)
Features:
・1ch Switching Regulator・Offers fast transient response with current mode PWM control system.
・Offers highly efficiency for all load range with synchronous rectifier (Nch / Pch FET)
・Incorporates soft-start function.
・Incorporates thermal protection and ULVO functions.
・Incorporates short-current protection circuit with time delay function.
・Incorporates shutdown function. Icc=0μA(Typ.)