ROHM Product Detail
Not Recommended for New Designs
BD9G201EFJ-M
1ch Buck Converter
Not Recommended for New Designs
BD9G201EFJ-M
1ch Buck Converter
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD9G201EFJ-M
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BD9G201EFJ-ME2 | BD9G201UEFJ-ME2 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | HTSOP-J8ES | HTSOP-J8ES |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
ch | 1 | 1 |
Integrated FET / Controller | Integrated FET | Integrated FET |
Topology | Buck | Buck |
Vin1 (Min.)[V] | 4.5 | 4.5 |
Vin1 (Max.)[V] | 42.0 | 42.0 |
Vout1 (Min.)[V] | 0.8 | 0.8 |
Vout1 (Max.)[V] | 42.0 | 42.0 |
Iout1 (Max.)[A] | 1.5 | 1.5 |
SW frequency setting (Max.)[MHz] | 0.5 | 0.5 |
Synchronous / Nonsynchronous | Non-synchronous | Non-synchronous |
Light Load mode | No | No |
EN | Yes | Yes |
PGOOD | No | No |
Operating Temperature (Min.)[°C] | -40 | -40 |
Operating Temperature (Max.)[°C] | 105 | 105 |
Common Standard | AEC-Q100 (Automotive Grade) | AEC-Q100 (Automotive Grade) |
Package Size [mm] | 4.9x6.0 (t=1.0) | 4.9x6.0 (t=1.0) |
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BD9G201EFJ-EVK-001
This EVK is using BD9G201EFJ-M instead of BD9G201UEFJ-M, BD9G201UEFJ-LB, or BD9G201EFJ-LB. This EVK has been developed for ROHM’s non-synchronous buck DC/DC converter customers evaluating BD9G201EFJ-M. While the BD9G201EFJ-M accepts a power supply input range of 4.5V to 42V, and generates output voltages from 1V to VCC, this EVK is setup for the input voltage range of 10V to 42V and a fixed output of 5V can be produced.

Show / Hide Parameters
X