BD83070GWL
Synchronous Buck-Boost DC/DC Converter with 2 A Switches (VIN = 2.0 V to 5.5 V, 1ch)
BD83070GWL
Synchronous Buck-Boost DC/DC Converter with 2 A Switches (VIN = 2.0 V to 5.5 V, 1ch)
The BD83070GWL was developed to be the de facto standard for low power eco devices used in compact battery-driven applications. Original control technology (X Ramp PWM Control) enables seamless buck-boost transition while built-in low current circuitry achieves an industry-best power conversion efficiency of 97% during operation (200mA load current) along with class-leading 2.8uA current consumption. This contributes to longer operating time in compact battery-driven devices - by as much as 1.14x over standard products during standby (100uA load current).
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck / Boost
Synchronous / Nonsynchronous
Synchronous
Vin1(Min.)[V]
2
Vin1(Max.)[V]
5.5
Vout1(Min.)[V]
2.5
Vout1(Max.)[V]
3.3
Iout1(Max.)[A]
1
SW frequency setting (Max.)[MHz]
1.65
Light Load mode
Yes
EN
Yes
PGOOD
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.2x1.6 (t=0.57)
Features:
- Synchronous Buck-Boost DC/DC Converter
- Automatic PFM/PWM Transition
- Output Current: Up To 1A (VIN > 2.7V, VOUT = 3.3V)
- Selectable Output Voltage: 2.5V or 3.3V
- Efficiency: Up To 95%
- UVLO Detection: 1.61V(Max)
- Built-in Thermal, Over Voltage, And Over Current Protection
Supporting Information
Overview
In recent years, the proliferation of battery-driven electronic devices has increased the demand for smaller components that can provide the necessary design flexibility and space for integrating new functions while minimizing power consumption to maximize battery life.
In response, ROHM developed a power supply IC that meets market needs by leveraging a vertically integrated production system utilizing in-house analog design expertise and specialized power processes. At the same time, high efficiency ultra-low-power boost (BU33UV7NUX) and buck (BD70522GUL) power supply ICs are available that allow users to significantly extend the operating time of battery-powered applications. With the new BD83070GWL, ROHM expands its offering with a buck-boost IC featuring industry-leading performance.
ROHM is committed to leveraging superior analog technologies to develop power-saving high performance power supply ICs that contribute to greater energy efficiency.
Energy-Saving Power Supply IC Lineup for Mobile Devices
| Functions | Part No. | Current Consumption | Input Voltage | output Voltage | Max. Output Current | Operating Frequency | Max. Efficiency | Package |
|---|---|---|---|---|---|---|---|---|
| Boost | BU33UV7NUX | 7µA (MODE=L) 13µA (MODE=H) |
0.6 ~ 4.5V | 3.3V | 50mA (MODE=L) 500mA (MODE=H) |
800kHz | 91% @1mA |
VSON010X3020 (3mm x 2mm) |
| Buck | BD70522GUL | 0.18µA | 2.5 ~ 5.5V | 1.2, 1.5, 1.8, 2.0, 2.5, 2.8, 3.0, 3.2, 3.3V | 500mA | 1MHz | 90% @10µA |
VCSP50L1C (1.76mm x 1.56mm) |
| Buck-Boost | BD83070GWL | 2.8µA | 2.0 ~ 5.5V | 2.5, 3.3V | 1000mA | 1.5MHz | 97% @200mA |
UCSP50L1C (1.2mm x 1.6mm) |
Key Features
1.Industry-leading 97% efficiency ensures ultra-high efficiency over a broad range of load current

In addition, ROHM’s original control technology (X Ramp PWM Control) enables seamless buck-boost transition.
[Patent Nos. 2015-121194, 2016-243569, 2018-023007]
2.Buck-boost power supply IC achieves ultra-low current consumption (2.8μA)
Combining low current circuit that provides ultra-low current consumption and fast response and an optimized switching control function adapts to different load conditions to reduce loss results in a best-in-class current consumption of 2.8μA.
[Patent Nos. 2016-253301, 2016-253303]
Application Examples
◇Coin battery equipped sets (i.e. IoT)
◇Li-ion battery devices, including smartphones, tablets, and PCs
◇Battery-driven equipment such as toys and electric toothbrushes
Contributes to long-term operation in virtually any compact battery-powered application, regardless of functions or operating conditions
Reference Design / Application Evaluation Kit
-

- Evaluation Board - BD83070GWL-EVK-002
BD83070GWL-EVK-002 is a reference board designed for evaluating the ultra-low power, “BD83070GWL” in compact implementation environments. The board consists of only five components, including the IC, inductor, and capacitors, enabling an ultra-compact mounting area of just 3.3 mm × 3.9 mm. It allows easy evaluation for applications requiring compact size and low power consumption, such as wearable devices, IoT equipment, and mobile devices.
-

- Evaluation Board - BD83070GWL-EVK-001
The BD83070GWL converter is a power supply solution designed for battery powered devices. It can operate at pulse frequency modulation (PFM) to suppress loss and current consumption during light load which has 2.8µA quiescent current at no load. Capable to support up to 1A output on pulse width modulation (PWM) and provides high efficiency for heavy load.