ROHM Product Detail

BD83070GWL
Synchronous Buck-Boost DC/DC Converter with 2 A Switches (VIN = 2.0 V to 5.5 V, 1ch)

The BD83070GWL was developed to be the de facto standard for low power eco devices used in compact battery-driven applications. Original control technology (X Ramp PWM Control) enables seamless buck-boost transition while built-in low current circuitry achieves an industry-best power conversion efficiency of 97% during operation (200mA load current) along with class-leading 2.8uA current consumption. This contributes to longer operating time in compact battery-driven devices - by as much as 1.14x over standard products during standby (100uA load current).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD83070GWL-E2
Status | Recommended
Package | UCSP50L1C
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck / Boost

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

2.5

Vout1(Max.)[V]

3.3

Iout1(Max.)[A]

1

SW frequency setting (Max.)[MHz]

1.65

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.2x1.6 (t=0.57)

Find Similar

Features:

  • Synchronous Buck-Boost DC/DC Converter
  • Automatic PFM/PWM Transition
  • Output Current: Up To 1A (VIN > 2.7V, VOUT = 3.3V)
  • Selectable Output Voltage: 2.5V or 3.3V
  • Efficiency: Up To 95%
  • UVLO Detection: 1.61V(Max)
  • Built-in Thermal, Over Voltage, And Over Current Protection

Supporting Information

 

Overview

In recent years, the proliferation of battery-driven electronic devices has increased the demand for smaller components that can provide the necessary design flexibility and space for integrating new functions while minimizing power consumption to maximize battery life.
In response, ROHM developed a power supply IC that meets market needs by leveraging a vertically integrated production system utilizing in-house analog design expertise and specialized power processes. At the same time, high efficiency ultra-low-power boost (BU33UV7NUX) and buck (BD70522GUL) power supply ICs are available that allow users to significantly extend the operating time of battery-powered applications. With the new BD83070GWL, ROHM expands its offering with a buck-boost IC featuring industry-leading performance.
ROHM is committed to leveraging superior analog technologies to develop power-saving high performance power supply ICs that contribute to greater energy efficiency.

Sample
Distribution Inventory

Energy-Saving Power Supply IC Lineup for Mobile Devices

Functions Part No. Current Consumption Input Voltage output Voltage Max. Output Current Operating Frequency Max. Efficiency Package
Boost BU33UV7NUX 7µA
(MODE=L)
13µA
(MODE=H)
0.6 ~ 4.5V 3.3V 50mA
(MODE=L)
500mA
(MODE=H)
800kHz 91%
@1mA
VSON010X3020
(3mm x 2mm)
Buck BD70522GUL 0.18µA 2.5 ~ 5.5V 1.2, 1.5, 1.8, 2.0, 2.5, 2.8, 3.0, 3.2, 3.3V 500mA 1MHz 90%
@10µA
VCSP50L1C
(1.76mm x 1.56mm)
Buck-Boost BD83070GWL 2.8µA 2.0 ~ 5.5V 2.5, 3.3V 1000mA 1.5MHz 97%
@200mA
UCSP50L1C
(1.2mm x 1.6mm)

Key Features

1.Industry-leading 97% efficiency ensures ultra-high efficiency over a broad range of load current

Industry-leading 97% efficiency ensures ultra-high efficiency over a broad range of load current
Integrating a low-RDS(on) MOSFET with 0.13μm BiCDMOS power process allows to achieve an the best power conversion efficiency in the industry of 97% during operation (200mA load current) and over 90% efficiency at other light loads (from 100μA) to heavy loads (1A). This enables ultra-high-efficiency power conversion in a wide variety of battery-powered applications.
In addition, ROHM’s original control technology (X Ramp PWM Control) enables seamless buck-boost transition.
[Patent Nos. 2015-121194, 2016-243569, 2018-023007]

2.Buck-boost power supply IC achieves ultra-low current consumption (2.8μA)

Combining low current circuit that provides ultra-low current consumption and fast response and an optimized switching control function adapts to different load conditions to reduce loss results in a best-in-class current consumption of 2.8μA.
[Patent Nos. 2016-253301, 2016-253303]

Application Examples

◇Coin battery equipped sets (i.e. IoT)
◇Li-ion battery devices, including smartphones, tablets, and PCs
◇Battery-driven equipment such as toys and electric toothbrushes

Contributes to long-term operation in virtually any compact battery-powered application, regardless of functions or operating conditions

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD83070GWL-EVK-002
    • BD83070GWL-EVK-002 is a reference board designed for evaluating the ultra-low power, “BD83070GWL” in compact implementation environments. The board consists of only five components, including the IC, inductor, and capacitors, enabling an ultra-compact mounting area of just 3.3 mm × 3.9 mm. It allows easy evaluation for applications requiring compact size and low power consumption, such as wearable devices, IoT equipment, and mobile devices.

  • User's Guide Schematic Part List Layout (PDF)
    • Evaluation Board - BD83070GWL-EVK-001
    • The BD83070GWL converter is a power supply solution designed for battery powered devices. It can operate at pulse frequency modulation (PFM) to suppress loss and current consumption during light load which has 2.8µA quiescent current at no load. Capable to support up to 1A output on pulse width modulation (PWM) and provides high efficiency for heavy load.

  • User's Guide

Videos & Catalogs

 
Loading...
X

Most Viewed