ROHM Product Detail

Last Time Buy BU33UV7NUX
Synchronous Boost DC/DC Converter

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU33UV7NUX-E2
Status | Last Time Buy
Package | VSON010X3020
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Boost

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

0.6

Vin1(Max.)[V]

4.5

Vout1(Min.)[V]

3.3

Vout1(Max.)[V]

3.3

Iout1(Max.)[A]

0.5

SW frequency setting (Max.)[MHz]

0.8

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.0x2.0 (t=0.6)

Features:

  • Synchronous Boost DC/DC Converter
    Iomax500mA @Vout=3.3V, Vin=1.8V (Ta=25°C)
  • Disconnect Function during EN-OFF and UVLO
  • Auto-PFM/PWM (MODE=H(=VIN)),
    FIXED PFM (MODE=L(=0V))
  • Reset Function (Detect Voltage = 1.5V)
  • Pass-Through Function (VIN > VOUT)
  • Thermal Shutdown
  • 10-pin “VSON010X3020” package

Supporting Information

 

BU33UV7NUX is a boost DC/DC converter with built-in MOSFET featuring the lowest current consumption in the industry, making it ideal for electronic devices powered by dry-cell batteries such as electronic dictionaries, remote controls for home appliances, and gadgets (i.e. toys, accessories).

Samples/Evaluation Board

Evaluation Board BU33UV7NUX-EVK-101

In addition to samples of the BU33UV7NUX , an evaluation board integrating the BU33UV7NUX will be available for purchase through online distributors.

Specifications

Part No. Input Voltage Range Output Voltage Current Consumption Max. Load Current Operating Frequency Operating Temp. Range
BU33UV7NUX 0.6V to 4.5V 3.3V 7µA (MODE=L)
13µA (MODE=H)
50mA (MODE=L)
500mA (MODE=H)
800kHz -40 ℃ to 85 ℃

Features

1.Low current consumption and low-voltage drive contribute to longer battery life

Low current consumption and low-voltage drive contribute to longer battery life

In order to prolong operating life with dry-cell batteries, ROHM leveraged original analogy design technologies and power system processes to achieve a current consumption of just 7uA, the smallest in the industry among functionally equivalent products. This makes it possible to increase battery life in conventional remote controls powered by 2 alkaline dry-cell batteries by approx. 1.3x over existing solutions, providing an extra 175 days of operation (ROHM study, assuming standby mode and a load current of 50uA). In addition, the BU33UV7NUX can be driven by input voltages as low as 0.9V and supports both single dry-cell and button-type lithium-ion battery sets. Plus, the built-in battery leak detection function makes it particularly suited for dry-cell applications.

2.Load current mode switching improves efficiency in a wide range of applications

Load current mode switching improves efficiency in a wide range of applications

A load current mode switching function is included that allows existing remote controls to support the latest high-performance LCD-equipped sets while delivering superior energy savings.
Adopting a low-power mode for standard products (50mA max. load current, 7uA current consumption, PFM*1 control), and automatically switching to high-power mode for high-performance (500mA max. load current, 13uA current consumption, PFM/PWM*1 switching control), make it possible to achieve high efficiency power conversion as high as 94% under a wide range of conditions.

<Terminology>

*1) PFM (Pulse Frequency Modulation) / PWM (Pulse Width Modulation)
PFM is a voltage control method that can provide the benefit of reduced switching loss at light loads, while PWM is characterized by constant frequency that makes it easy to predict generated noise and subsequently set up countermeasures such as filters.

Applications

<Target Applications>

…and other sets driven by 1-2 dry-cell (1 to 3V) or button-type li-ion batteries

  • Electronic dictionaries
  • Remote controls
  • Electronic gadgets (i.e. toys, accessories)
  • Wearables
  • Electric toothbrushes

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BU33UV7NUX-EVK-101
    • The BU33UV7NUX converter provides a power supply solution for products powered by two-cell alkaline, NiCd, NiMH, one-cell Li-ion, or Li-polymer batteries. It can operate even if the input voltage drops to 0.6V. The BU33UV7NUX has a built-in reset circuit that can be set to detect reset at 1.5V (reset release voltage: 1.9V).

  • User's Guide
X

Most Viewed