ROHM Product Detail

Last Time Buy BU90104GWZ
1.0A, Step-down Switching regulators with Built-in Power MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU90104GWZ-E2
Status | Last Time Buy
Package | UCSP35L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.3

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

1.764

Vout1(Max.)[V]

1.836

Iout1(Max.)[A]

1

SW frequency setting (Max.)[MHz]

6

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.3x0.9 (t=0.4)

Features:

  • Fast transient response
  • Automatic PFM/PWM operation
  • Forced PWM operation
  • Internal Soft Start
  • Under voltage lockout
  • Over current protection
  • Thermal shutdown
X

Most Viewed