ROHM Product Detail

Last Time Buy BU90023NUX
Step-down Switching regulators with Built-in Power MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU90023NUX-TR
Status | Last Time Buy
Package | VSON008X2030
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.3

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

1.23

Vout1(Max.)[V]

1.23

Iout1(Max.)[A]

1.5

SW frequency setting (Max.)[MHz]

1

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.0x3.0 (t=0.6)

Features:

・ Fast transient response
・ Automatic PFM/PWM operation.
・ Forced PWM operation
・ Internal Soft Start
・ Under voltage lockout
・ Over current protection
・ Thermal shutdown
X

Most Viewed