ROHM Product Detail

Last Time Buy BU90005GWZ
Step-down Switching regulators with Built-in Power MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU90005GWZ-E2
Status | Last Time Buy
Package | UCSP35L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.3

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

2.5

Vout1(Max.)[V]

2.5

Iout1(Max.)[A]

1

SW frequency setting (Max.)[MHz]

6.6

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.4x0.4 (t=0.4)

Features:

・Fast transient response
・Automatic PFM/PWM operation
・Forced PWM operation
・Internal Soft Start
・Under voltage lockout
・Over current protection
・Thermal shutdown

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BU90005GWZ-E2-EVK-101
    • This evaluation board has been specifically developed to evaluate the BU90005GWZ synchronous buck DC/DC converter with integrated 250mΩ high-side Pch and 220mΩ low-side Nch MOSFETs.

  • User's Guide
X

Most Viewed