ROHM Product Detail

BD9S303MUF-C
QuiCur™, Nano Pulse Control™, 2.7V to 5.5V Input, 3A Single Synchronous Buck DC/DC Converter for Automotive

BD9S303MUF-C is a synchronous buck DC/DC Converter with built-in low on-resistance power MOSFETs. It can provide current up to 3A. Small inductor is applicable due to high switching frequency of 2.2MHz. It is a current mode control and features fast transient response. The Light Load Mode control improves efficiency in light-load conditions. It is ideal for reducing standby power consumption of equipment. It has a built-in phase compensation circuit. Applications can be created with a few external components.

Product Detail

 
Part Number | BD9S303MUF-CE2
Status | Recommended
Package | VQFN20FV3535
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.6

Vout1(Max.)[V]

4.125

Iout1(Max.)[A]

3

Technology

Nano Pulse Control™, QuiCur™

SW frequency setting (Max.)[MHz]

2.2

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

3.5x3.5 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • QuiCur™
  • Nano Pulse Control™
  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Single Synchronous Buck DC/DC Converter
  • Adjustable Soft Start Function
  • Output Discharge Function
  • Power Good Output
  • Input Under Voltage Lockout Protection (UVLO)
  • Short Circuit Protection (SCP)
  • Output Over Voltage Protection (OVP)
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)
  • Light Load Mode (LLM)
  • Selectable Spread Spectrum Function
  • Wettable Flank QFN Package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9S303MUF-TSB-001
    • This Evaluation Board was developed for ROHM's single Synchronous buck DC/DC converter BD9S303MUF-C. It is a synchronous buck DC/DC converter with built-in low On Resistance power MOSFETs. BD9S303MUF-C accepts a power supply input range of 2.7V to 5.5V and generates a maximum output current of 3A.

  • User's Guide
    • Reference Design - REF66012
    • PMIC solution for ADAS SoC Reference Design
    • The intelligent front camera(IFC) integrates a 2 million pixels high-definition camera and supports access to multiple millimeter wave radars, which can implement L2 level forward ADAS function. This solution uses the Horizon Journey2 chip with 4TOPS AI computing power and the Infineon TRAVEO II series CYT4BF microcontroller. By deploying corresponding visual algorithms on Horizon Journey2 to identify obstacles, lane lines, and other traffic elements, and using the Infineon TRAVEO II series CYT4BF microcontroller for vehicle sensor fusion and vehicle control, this solution can achieve ADAS functions such as AEB, ACC, LCC, and TJA. By selecting Rohm PMIC chips with ASIL D functional safety level, such as BD96801Q09 and BD9S303MUF, the reliability and stability of the intelligent front camera(IFC) can be ensured.


      Collaboration board with Intron Technology

      Intron Technology Holdings Limited, a fast-growing automotive electronics solutions provider in China. We focus on providing solutions targeting critical automotive electronic components applied in new energy, body control, safety and powertrain systems. We utilize our research and development and engineering capabilities to provide solutions incorporating advanced semiconductor devices to help OEMs achieve industry leading performance.

Videos & Catalogs

 
Loading...
X

Most Viewed