BD9P233MUF-C
Nano Pulse Control™, 3.0V to 36V Input, 2.0A Integrated FET Single Synchronous Quiescent Operating Current Buck DC/DC Converter for Automotive

BD9P233MUF-C is an ultra-low IQ Buck converter for 3.3V output. The LLM (Light Load Mode) control ensures an ultra-low quiescent current and high efficiency at light load situation as well as at high load situations while maintaining a regulated output voltage.

Product Detail

 
Part Number | BD9P233MUF-CE2
Status | Active
Package | VQFN32FAV050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

3

Vin1(Max.)[V]

36

Vout1(Min.)[V]

3.3

Vout1(Max.)[V]

3.3

Iout1(Max.)[A]

2

Technology

Nano Pulse Control™

SW frequency(Max.)[MHz]

2.4

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5x5 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Pulse Control™
  • AEC-Q100 Qualified (Grade 1)
  • Low Dropout: 100% ON Duty Cycle
  • Light Load Mode (LLM)
  • Spread Spectrum Function
  • Adjustable Frequency
  • Synchronization by External Clock
  • Thermal Shutdown Protection
  • Input Under Voltage Lockout Protection
  • Over Current Protection
  • Output Over Voltage Protection
  • Power Good Output
X

Most Viewed