ROHM Product Detail

BD9P209NUF-C
Nano Pulse Control™, 3.0V to 36V Input, 2A Single Buck DC/DC Converter For Automotive

This IC is a current mode synchronous buck DC/DC converter integrating POWER MOSFETs.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD9P209NUF-CE2
Status | Recommended
Package | VSON12FV3030 (Wettable Flank)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

3

Vin1(Max.)[V]

36

Vout1(Min.)[V]

1

Vout1(Max.)[V]

9

Iout1(Max.)[A]

2

Technology

Nano Pulse Control™

SW frequency setting (Max.)[MHz]

2

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

3.0x3.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Pulse Control™
  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Minimum ON Pulse 45 ns (Typ)
  • Synchronous Buck DC/DC Converter Integrating
    POWER MOSFETs
  • Soft Start Function
  • Current Mode Control
  • Power Good Function
  • Light Load Mode (LLM)
  • Forced Pulse Wide Modulation (PWM) Mode
  • Phase Compensation Included
  • Spread Spectrum Switching
  • External Synchronization Function
  • Over Current Protection (OCP)
  • Input Under Voltage Lockout (UVLO) Protection
  • Thermal Shut Down (TSD) Protection
  • Output Over Voltage Protection (OVP)
  • Short Circuit Protection (SCP)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9P209NUF-TSB-001
    • This Evaluation Board was developed for ROHM’s single 400 kHz or 2.0 MHz buck DC/DC converter BD9P209NUF-C.

  • User's Guide

Videos & Catalogs

 
Loading...
X

Most Viewed