BD9E303UEFJ-LB(E2)
7.0V to 36V Input, 3.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter

This is the product guarantees long time support in Industrial market. BD9E303UEFJ-LB(E2) is a synchronous buck switching regulator with built-in power MOSFETs. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.

BD9E303UEFJ-LB is also available as a small reel product with 250 packages.→BD9E303UEFJ-LBH2

This IC uses different production line against series model BD9E303EFJ-LB for the purpose of improving production efficiency. We recommend using this IC for your new development. Electric characteristics noted in Datasheet does not differ between Production Line. In addition, the data of BD9E303EFJ-LB is disclosed for documents and design models unless otherwise specified.

Product Detail

 
Part Number | BD9E303UEFJ-LBE2
Status | Recommended
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

7

Vin1(Max.)[V]

36

Vout1(Min.)[V]

1

Vout1(Max.)[V]

28.8

Iout1(Max.)[A]

3

SW frequency(Max.)[MHz]

0.3

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

Tj=-40

Operating Temperature (Max.)[°C]

Tj=150

Package Size [mm]

4.9x6 (t=1)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications.
  • Synchronous single DC/DC converter.
  • Over-Current Protection.
  • Short Circuit Protection.
  • Thermal Shutdown Protection.
  • Under voltage Lockout Protection.
  • Soft Start.
  • HTSOP-J8 package (Exposed Pad).
X

Most Viewed