ROHM Product Detail

BD9E100FJ-LB(E2)
7.0V to 36V Input, 1.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter

This product guarantees long life cycle in Industrial market. BD9E100FJ-LB is a synchronous buck switching regulator with built-in power MOSFETs. It is capable of an output current of up to 1.0A. It has a high oscillation frequency of 1MHz while using small inductance value. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.

A Product Change Notice (PCN) is scheduled for this product.
While there will be no changes to electrical characteristics, certain specifications will be updated.
If you would like evaluation samples, please contact your sales representative or use the "Contact Us" form.

Product Detail

 
Part Number | BD9E100FJ-LBGE2
Status | NRND, Status temporary due to planned product change (PCN planned)
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

7

Vin1(Max.)[V]

36

Vout1(Min.)[V]

1

Vout1(Max.)[V]

25.2

Iout1(Max.)[A]

1

SW frequency setting (Max.)[MHz]

1

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

Tj=-40

Operating Temperature (Max.)[°C]

Tj=150

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications.
  • Synchronous single DC/DC converter.
  • Over-Current Protection.
  • Short Circuit Protection.
  • Thermal Shutdown Protection.
  • Under voltage Lockout Protection.
  • Soft Start.
  • HTSOP-J8 package (Exposed Pad).

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9E100FJ-EVK-001
    • BD9E100FJ-EVK-001 Evaluation board delivers an output 5.0 volts from an input 7.2 to 33 volts using BD9E100FJ-LB, a synchronous rectification step-down DC/DC converter integrated circuit, with output current rating of maximum 1A. The output voltage can be set by changing the external parts of circuit and the loop-response characteristics also can be adjusted by the phase compensation circuit.

  • User's Guide Layout (CAD Data)
X

Most Viewed