ROHM Product Detail

BD9DA00MF
QuiCur™, Nano Pulse Control™, 4 V to 16 V Input, 12 A Integrated MOSFET Single Synchronous Buck DC/DC Converter

BD9DA00MF is a synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. The device operates with output current up to 12 A. The output voltage accuracy is ±1%. It features fast transient response due to QuiCur™ and constant on-time control system. The Light Load Mode control improves efficiency in light-load conditions. It achieves high power density and offer a small footprint on the PCB by employing small package.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | BD9DA00MF-E2
Status | Recommended
Package | UFN014V3040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4

Vin1(Max.)[V]

16

Vout1(Min.)[V]

0.6

Vout1(Max.)[V]

5.5

Iout1(Max.)[A]

12

Technology

Nano Pulse Control™, QuiCur™

SW frequency setting (Max.)[MHz]

1

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

3.0x4.0 (t=1.0)

Find Similar

Features:

  • QuiCur™
  • Nano Pulse Control™
  • Single Synchronous Buck DC/DC Converter
  • Constant On-time Control
  • Light Load Mode (LLM)
  • Adjustable Soft Start
  • Power Good Output
  • Selectable Switching Frequency
  • Output Voltage Remote Sense
  • Adjustable Reference Voltage
  • Output Discharge
  • Over Voltage Protection (OVP)
  • Adjustable Over Current Protection (OCP)
  • Short Circuit Protection (SCP)
  • Thermal Shutdown Protection (TSD)
  • Under Voltage Lockout Protection (UVLO)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9DA00MF-EVK-001
    • This Evaluation Board was developed for ROHM’s Single Synchronous Buck DC/DC Converter BD9DA00MF. BD9DA00MF is a synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. It can provide current up to 12 A. It features fast transient response due to constant on-time control system. The Light Load Mode (LLM mode) control improves efficiency in light-load conditions. It is ideal for reducing standby power consumption of equipment. Power Good function makes it possible for system to control sequence.

  • User's Guide
X

Most Viewed