ROHM Product Detail

Last Time Buy BD9D322QWZ
4.5V to 18V Input, 3.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD9D322QWZ-E2
Status | Last Time Buy
Package | UMMP008Z2020
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

18

Vout1(Min.)[V]

0.765

Vout1(Max.)[V]

7

Iout1(Max.)[A]

3

SW frequency setting (Max.)[MHz]

0.7

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.0x2.0 (t=0.4)

Features:

  • Single Synchronous DC/DC Converter
  • Constant ON-Time Control
  • SLLM™ (Simple Light Load Mode) Control
  • Over Current Protection
  • Thermal Shutdown Protection
  • Under Voltage Lockout Protection
  • Adjustable Soft Start
  • UMMP008Z2020 Package(Backside Heat Dissipation)
X

Most Viewed