ROHM Product Detail

Last Time Buy BD9B304QWZ
2.7V to 5.5V Input, 3.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD9B304QWZ-E2
Status | Last Time Buy
Package | UMMP008AZ020
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

4.4

Iout1(Max.)[A]

3

SW frequency setting (Max.)[MHz]

2

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.0x2.0 (t=0.4)

Features:

  • Single Synchronous Buck DC/DC Converter
  • Constant On-time Control Suitable to Deep-SLLM
  • Over Current Protection
  • Short Circuit Protection
  • Thermal Shutdown Protection
  • Under Voltage Lockout Protection
  • UMMP008AZ020 Package (Backside Heat Dissipation)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9B304QWZ-EVK-001
    • This EVK was developed for ROHM’s synchronous buck DC/DC converter BD9B304QWZ. The BD9B304QWZ accepts a power supply input range of 2.7V to 5.5V, and generates an output voltage from 0.8V to 0.8 x VIN using external resistors. It has a built-in 40mΩ N-channel MOSFET for High side and Low Side that is operating frequency is 1.0MHz/2.0MHz selectable.

  • User's Guide
X

Most Viewed