ROHM Product Detail

Last Time Buy BD9781HFP
7.0-35V 4A 1ch Buck converter

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD9781HFP-TR
Status | Last Time Buy
Package | HRP7
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

7

Vin1(Max.)[V]

35

Vout1(Min.)[V]

1

Vout1(Max.)[V]

35

Iout1(Max.)[A]

4

SW frequency setting (Max.)[MHz]

0.5

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

9.395x10.54 (t=2.005)

Features:

・Wide input voltage range : 7V to 35V
・Standby mode supply current : 0uA (Typ.)
・Output voltage setting enabled with external resistor : 1V to Vin
・Oscillation frequency variable with external resistor : 50 to 500kHz
・Built-in P-ch POWER MOSFET
・External synchronization enabled
X

Most Viewed