ROHM Product Detail

BD95514MUV
4.5-28V 4A 1ch Synchronous Buck converter with Built-in Linear Regulator

BD95514MUV is a switching regulator capable of supplying high current output (up to 4A) at low output voltages (0.7V to 5.0V) over a broad range of input voltages (4.5V to 28V). The regulator features an internal N-MOSFET power transistor for high efficiency and low space consumption, while incorporating ROHM's proprietary H3Reg™ control mode technology, yielding the industry's fastest transient response time against load changes. SLLM (Simple Light Load Mode) technology is also integrated to improve efficiency when powering lighter loads, as well as soft start, variable frequency, short-circuit protection with timer latch, over-voltage protection, and REF functions. This regulator is suited for PC applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD95514MUV-E2
Status | Active
Package | VQFN032V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

28

Vout1(Min.)[V]

0.7

Vout1(Max.)[V]

5

Iout1(Max.)[A]

4

SW frequency setting (Max.)[MHz]

1

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Package Size [mm]

5.0x5.0 (t=1.0)

Find Similar

Features:

・Internal low ON-resistance power N-MOSFET
・Internal 5V linear voltage regulator
・Integrated H3Reg™ DC/DC converter controller
・Selectable Simple Light Load Mode (SLLM),
Quiet Light Load Mode (QLLM) and forced continuous mode
・Built-in thermal shutdown, low output, current overload,
output over- and under-voltage protection circuitry
・Soft start function to minimize rush current during startup
・Adjustable switching frequency
(f=200 kHz to 1000 kHz : It changes depending on the setup condition)
・Built-in output discharge function
・Tracking function
・Internal bootstrap diode
X

Most Viewed