ROHM Product Detail

Not Recommended for New Designs BD95500MUV
3.0-20V 6A 1ch Synchronous Buck converter

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD95500MUV-E2
Package | VQFN040V6060
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

3

Vin1(Max.)[V]

20

Vout1(Min.)[V]

0.7

Vout1(Max.)[V]

5

Iout1(Max.)[A]

6

SW frequency setting (Max.)[MHz]

0.6

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Package Size [mm]

6.0x6.0 (t=1.0)

Features:

・Integrated low ON resistance N-MOSFET (TYP. 50mΩ)
・H3Reg™ DC / DC converter controller
・Adjustable Simple Light Load Mode (SLLM), and forced continuous mode
・Thermal Shut Down (TSD), Under Voltage Lockout (UVLO),
Adjustable Over Current Protection (OCP),Over Voltage Protection (OVP),
Short Circuit Protection(SCP) built-in
・Soft start function to minimize rush current during startup
・Adjustable switching frequency (f=200kHz to 600kHz)
・Built-in output discharge function
・Tracking Function
・Integrated boot strap diode
・Power Good function
X

Most Viewed