ROHM Product Detail

Not Recommended for New Designs BD9109FVM-LB
4.5-5.5V 0.8A 1ch Buck Converter

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9109FVM-LBTR
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

3.3

Vout1(Max.)[V]

3.3

Iout1(Max.)[A]

0.8

SW frequency setting (Max.)[MHz]

1

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x2.9 (t=0.9)

Features:

・Long Life Cycle Product for Industrial Applications.
・Fast Transient Response with Current Mode PWM Control System.
・Highly Efficiency with Synchronous Rectifier (Nch/Pch FET) and SLLM™ (Simple Light Load Mode)
・Soft-Start Function.
・Thermal Protection and ULVO Functions.
・Short-Current Protection Circuit with Time Delay Function.
・Shutdown Function
X

Most Viewed