ROHM Product Detail

BD9G401EFJ
1ch Buck Converter Integrated FET

BD9G401EFJ is buck converters with built-in high side MOSFET. It has an input voltage range of 4.5V to 42V. Current mode architecture provides fast transient response and a simple phase compensation setup. The IC is mainly used as a secondary side power supply: for example, a step-down output of 3.3V/5V can be produced from voltage power supply such as 12V or 24V. In addition, it has a synchronization function with an external CLK that provides noise management.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9G401EFJ-E2
Status | Recommended
Package | HTSOP-J8ES
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

42

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

42

Iout1(Max.)[A]

3.5

SW frequency setting (Max.)[MHz]

0.5

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.9x6.0 (t=1.0)

Find Similar

Features:

  • Integrated Nch MOSFET
  • Synchronizes to external clock 250kHz to 500kHz
  • ON/OFF Control through EN Terminal (Standby current of 0µA)
  • Small package (HTSOP-J8ES)
  • LowDrop Out operation
X

Most Viewed