ROHM Product Detail

BD9E151ANUX
6V to 28V, 1.2A 1ch Step-Down Switching Regulator Integrated Power MOSFET

BD9E151ANUX is diode-rectification buck converter of high input voltage 28V with integrated Power MOSFET. Because of diode-rectification, a pulse skips in light load automatically and it maintains high efficiency. In addition, it is available for battery powered application because supply current is small with 0uA at shutdown. It can easily make a small power supply with the external parts of the wide range, because the use of ceramic capacitor is possible, and because it has high speed road response by current mode control and has the external setting phase compensation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9E151ANUX-TR
Status | Recommended
Package | VSON008X2030
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

6

Vin1(Max.)[V]

28

Vout1(Min.)[V]

1

Vout1(Max.)[V]

19.6

Iout1(Max.)[A]

1.2

SW frequency setting (Max.)[MHz]

0.6

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.0x3.0 (t=0.6)

Find Similar

Features:

  • Wide Input Range (VIN = 6V to 28V)
  • 30V / 80mΩ Integrated Power MOSFET
  • 600kHz (Typ) High Frequency Operation
  • Built in Reference Voltage (1.0V ±1.0%)
  • Built in Over Current Protection (OCP), Under Voltage Lockout (UVLO), Over Voltage Protection (OVP), Thermal Shutdown (TSD)
  • Stand-by mode (IIN = 0μA)
  • VSON008X2030 Small Package
X

Most Viewed