ROHM Product Detail

Last Time Buy BD9701T
8V to 35V , 1.5A 1ch Buck Converter with Integrated FET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD9701T
Status | Last Time Buy
Package | TO220FP-5
Packing Type | Tube
Unit Quantity | 500
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

8

Vin1(Max.)[V]

35

Vout1(Min.)[V]

1

Vout1(Max.)[V]

32

Iout1(Max.)[A]

1.5

SW frequency setting (Max.)[MHz]

0.1

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

10.0x30.5 (t=4.6)

X

Most Viewed