ROHM Product Detail

BD9848FV
3.6-35V 2ch Buck converter (Controller)

BD9848FV is an IC containing two circuits of switching regulator controller by pulse width modulation system. Both of two circuits can be used for step-down DC/DC converter operation. In addition, the package is designed compact, and is optimum for compact power supply for many kinds of equipment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9848FV-E2
Status | Recommended
Package | SSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

2

Integrated FET / Controller

Controller

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

3.6

Vin1(Max.)[V]

35

Vout1(Min.)[V]

1.2

Vout1(Max.)[V]

31.5

Iout1(Max.)[A]

1

Vin2(Min.)[V]

3.6

Vin2(Max.)[V]

35

Vout2(Min.)[V]

1.2

Vout2(Max.)[V]

31.5

SW frequency setting (Max.)[MHz]

1.5

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

6.5x6.4 (t=1.45)

Find Similar

Features:

・High voltage resistance input (Vcc=35V)
・FET driver circuit is contained (step-down circuit 2 output).
・Error amplifier reference voltage (1.0V±1%) and REG output circuit (2.5V) are contained.
・Over current detection circuit is contained. (Continuous detection of 5 cycles)
・Soft start and pause period can be adjusted.
・Three modes of standby, master, and slave can be switched. (Iccs = 0μA typ in standby mode.)
・ON / OFF control is enabled independently for each channel. (DT terminal)
X

Most Viewed