ROHM Product Detail

BD9305AFVM
Step-down, High-efficiency Switching Regulators (Controller type)

BD9305AFVM / BD9306AFVM are 1 channel DC / DC converter controllers. Step-down DC / DC converter can be configured by BD9305AFVM, and Step-up DC / DC converter can be configured byBD9306AFVM. In addition, the master slave function, which is that the synchronization is possible at the time of multi-connection, is mounted.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9305AFVM-TR
Status | Active
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Controller

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

4.2

Vin1(Max.)[V]

18

Iout1(Max.)[A]

0.25

SW frequency setting (Max.)[MHz]

0.8

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x2.9 (t=0.9)

Find Similar

Features:

・1ch PWM Control DC/DC Converter Controller
・Input Voltage Range:4.2~18V
・Feed Back Voltage:1.25±1.6%
・Oscillating Frequency Variable:100~800kHz
・Built-in Soft Start Function
・Standby Current of 0 uA (Typ.)
・Built-in Master / Slave Function
・Protection Circuit : Under Voltage Lockout Protection Circuit
Thermal Shutdown Circuit
Short Protection Circuit of Timer Latch type
・MSOP8 Package
X

Most Viewed