BV1HAL45EFJ
34 V Breakdown Voltage Variable Overcurrent Detection 1ch Load Switch

BV1HAL45EFJ is a single Nch MOSFET high side load switch applicable to 8.0 V to 32.0 V input. It has a built-in overcurrent protection, Thermal shutdown protection, soft-start function and low power output OFF function. It is equipped with error flag notification pin to indicate thermal shutdown and overcurrent. Single chip power supply management is possible.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BV1HAL45EFJ-E2
Status | Recommended
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

8

Supply Voltage(Max.)[V]

32

Current consumption(Typ.)[µA]

0.5

ON Resistance [mΩ]

45

Channel Number [ch]

1

Control Input Logic

Active High

Over Current Detect [A]

17.4 to 34.6

Output Turn on Time [ms]

60

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

30

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1)

Find Similar

Features:

  • Dual TSD (This IC has thermal shutdown function and ΔTj Protection function)
  • Low On-Resistance Single Nch MOSFET Switch
  • Variable Output Soft-Start Time
  • Overcurrent Protection Function (Latch-Off)
  • Thermal Shutdown Protection Function (TSD)
  • Low Voltage Output OFF Function (UVLO)
  • Error Flag Notification Pin
X

Most Viewed