ROHM Product Detail

Last Time Buy BD6516F
2ch High Side Switch ICs for USB Devices and Memory Cards

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD6516F-E2
Status | Last Time Buy
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

100

ON Resistance [mΩ]

110

Channel Number [ch]

2

Control Input Logic

Active High

Over Current Detect [A]

1.2 to 2.5

Output Turn on Time [ms]

1.5

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

1

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.2 (t=1.71)

Features:

・Dual N-MOS high side switch
・Continuous current load 0.5A
・Soft start circuit
・Over current detection
・Thermal shutdown
・Open drain error flag output
・Reverse-current protection when switch off
・Flag output delay filter built in
X

Most Viewed