BD2066FJ-LB
2ch High Side Switch ICs for USB Devices and Memory Cards
						
						
						
						
						BD2066FJ-LB
						
						2ch High Side Switch ICs for USB Devices and Memory Cards
						 
						
						
					
				
			
		
			
				
				This is the product guarantees long time support in Industrial market. High side switch for USB is a high side switch having over current protection used in power supply line of universal serial bus (USB). Its switch unit has two channels of N-channel power MOSFET, and current of 500mA as USB standard can be flown to the respective channels. And, over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuit are built in.
Product Detail
Specifications:
Supply Voltage(Min.)[V]
2.7
Supply Voltage(Max.)[V]
5.5
Current consumption(Typ.)[µA]
130
ON Resistance [mΩ]
80
Channel Number [ch]
2
Control Input Logic
Active High
Over Current Detect [A]
1.5 to 3.0
Output Turn on Time [ms]
0.8
Thermal Shut Down
Recovery
Flag Output Delay at Over Current [ms]
15
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
4.9x6.0 (t=1.65)
Features:
· Long time support a product for Industrial applications.· Low on resistance 80mΩ MOSFET Switch
· 1A Continuous current load
· Active "High" control logic
· Soft start circuit
· Over current detection
· Thermal shutdown
· Under voltage lockout
· Open drain error flag output
· Reverse-current protection when power switch off
· ESD protection